Pilot Operated Check Sandwich Valve – CP Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Check Sandwich Valve – CP Series

Pilot Operated Check Sandwich Valve – CP Series

Parker’s CP series pilot operated check valves are designed for maximum flow rates.

Technical Specifications

  • Maximum Operating Temperature: +122 °F
  • Maximum Flow Rate: 30, 60, 120 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Aluminum, Ductile Iron
  • Seal Material: Nitrile, Fluorocarbon
  • Product Style: Pilot Operated Check
  • Cracking Pressure: 3 psi, 30 ± 0.2 bar
  • Maximum Operating Pressure: 3000, 5000 psi, 207, 345 bar
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Ratio: 3:01
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 3.8 lb, 0.8, 1.7, 1.3, 2.7, 2.4, 3.5, 7.2, 5.2, 11.6, 13.1, 15.9 kg
Safety Warning

Full Product Description

Parker’s CP series pilot operated check valves are typically used in combination with spool type directional control valves to ensure leak free positioning of the actuator. The inlet flow is free while the outlet flow is blocked. Pressure in the inlet line opens the check valve and allows free outlet flow.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• High life time
• Available in 4 port sizes
• Check functions in A, B or A + B

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Maximum Operating Pressure
CP05AA30NA NFPA D05; CETOP 5; NG10 3000 PSI
CP05AA30ND NFPA D05; CETOP 5; NG10 5000 PSI
CP05BB30NA NFPA D05; CETOP 5; NG10 3000 PSI
CP05BB30ND NFPA D05; CETOP 5; NG10 5000 PSI
CP05DD30NA NFPA D05; CETOP 5; NG10 3000 PSI
CP05DD30ND NFPA D05; CETOP 5; NG10 5000 PSI
CP07AA30NA NFPA D07; CETOP 7; NG16 3000 PSI
CP07AA30ND NFPA D07; CETOP 7; NG16 5000 PSI
CP07BB30NA NFPA D07; CETOP 7; NG16 3000 PSI
CP07BB30ND NFPA D07; CETOP 7; NG16 5000 PSI
CP07DD30NA NFPA D07; CETOP 7; NG16 3000 PSI
CP07DD30ND NFPA D07; CETOP 7; NG16 5000 PSI
CP08AA30NA NFPA D08; CETOP 8; NG25 3000 PSI
CP08AA30ND NFPA D08; CETOP 8; NG25 5000 PSI
CP08BB30NA NFPA D08; CETOP 8; NG25 3000 PSI
CP08BB30ND NFPA D08; CETOP 8; NG25 5000 PSI
CP08DD30NA NFPA D08; CETOP 8; NG25 3000 PSI
CP08DD30ND NFPA D08; CETOP 8; NG25 5000 PSI
CP5HAA30NA NFPA DO5HE; CETOP 5H; NG10 3000 PSI
CP5HAA30ND NFPA DO5HE; CETOP 5H; NG10 5000 PSI
CP5HBB30NA NFPA DO5HE; CETOP 5H; NG10 3000 PSI
CP5HBB30ND NFPA DO5HE; CETOP 5H; NG10 5000 PSI
CP5HDD30NA NFPA DO5HE; CETOP 5H; NG10 3000 PSI
CP5HDD30ND NFPA DO5HE; CETOP 5H; NG10 5000 PSI

687PDC
687505