Reducing/Relieving Sandwich Valve, Pilot Operated – PR Series | Product Series

Filter by

    No filters selected

Size

Seal Material

Pressure Range (psi)

Valve Body Material

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reducing/Relieving Sandwich Valve, Pilot Operated  – PR Series

Reducing/Relieving Sandwich Valve, Pilot Operated – PR Series

Parker’s PR series pilot operated pressure reducing/relieving valves are used to regulate pressure in one area of a circuit at a set pressure below the normal system pressure.

Technical Specifications

  • Maximum Operating Temperature: +122 °F
  • Maximum Flow Rate: 10, 20, 80 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Aluminum, Ductile Iron
  • Seal Material: Nitrile
  • Product Style: Pilot Operated Pressure Reducing/Relieving
  • Maximum Operating Pressure: 3000, 5000 psi, 207, 345 bar
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 3.1, 6.2, 2.1, 4.4, 6.4, 12.9, 12.6, 8.5, 17.1, 10.8, 10.4, 24.7, 11.6, 25.7 lb, 1.4, 2.8, 0.9, 2, 2.9, 5.8, 3.9, 7.8, 4.9, 9.2, 11.2, 5.3, 11.7 kg
Safety Warning

Full Product Description

Parker’s PR series pilot operated pressure reducing/relieving valves have an integral relieving function which limits the secondary circuit pressure. Options are A port control, B port control and P port control. The A & B valves feature a reverse flow check.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• High flow capacity
• With integral return flow check valve on A & B port models

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Seal Material Pressure Range (psi) Valve Body Material Port Connection
PR03AA10NA NFPA D03; CETOP 3; NG6 Nitrile 100 to 3000 Aluminum Pressure Reducing in A w/check valve
PR03AA20ND NFPA D03; CETOP 3; NG6 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in A w/check valve
PR03BB10NA NFPA D03; CETOP 3; NG6 Nitrile 100 to 3000 Aluminum Pressure Reducing in B w/check valve
PR03BB20ND NFPA D03; CETOP 3; NG6 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in B w/check valve
PR03PP10NA NFPA D03; CETOP 3; NG6 Nitrile 100 to 3000 Aluminum Pressure Reducing in P
PR03PP20ND NFPA D03; CETOP 3; NG6 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in P
PR05AA10NA NFPA D05; CETOP 5; NG10 Nitrile 100 to 3000 Aluminum Pressure Reducing in A w/check valve
PR05AA20ND NFPA D05; CETOP 5; NG10 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in A w/check valve
PR05BB10NA NFPA D05; CETOP 5; NG10 Nitrile 100 to 3000 Aluminum Pressure Reducing in B w/check valve
PR05BB20ND NFPA D05; CETOP 5; NG10 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in B w/check valve
PR05PP10NA NFPA D05; CETOP 5; NG10 Nitrile 100 to 3000 Aluminum Pressure Reducing in P
PR05PP20ND NFPA D05; CETOP 5; NG10 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in P
PR07AA10NA NFPA D07; CETOP 7; NG16 Nitrile 100 to 3000 Aluminum Pressure Reducing in A w/check valve
PR07AA20ND NFPA D07; CETOP 7; NG16 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in A w/check valve
PR07BB10NA NFPA D07; CETOP 7; NG16 Nitrile 100 to 3000 Aluminum Pressure Reducing in B w/check valve
PR07BB20ND NFPA D07; CETOP 7; NG16 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in B w/check valve
PR07PP10NA NFPA D07; CETOP 7; NG16 Nitrile 100 to 3000 Aluminum Pressure Reducing in P
PR07PP20ND NFPA D07; CETOP 7; NG16 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in P
PR08AA10NA NFPA D08; CETOP 8; NG25 Nitrile 100 to 3000 Aluminum Pressure Reducing in A w/check valve
PR08AA20ND NFPA D08; CETOP 8; NG25 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in A w/check valve
PR08BB10NA NFPA D08; CETOP 8; NG25 Nitrile 100 to 3000 Aluminum Pressure Reducing in B w/check valve
PR08BB20ND NFPA D08; CETOP 8; NG25 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in B w/check valve
PR08PP10NA NFPA D08; CETOP 8; NG25 Nitrile 100 to 3000 Aluminum Pressure Reducing in P
PR08PP20ND NFPA D08; CETOP 8; NG25 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in P
PR5HAA10NA NFPA DO5HE; CETOP 5H; NG10 Nitrile 100 to 3000 Aluminum Pressure Reducing in A w/check valve
PR5HAA20ND NFPA DO5HE; CETOP 5H; NG10 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in A w/check valve
PR5HBB20ND NFPA DO5HE; CETOP 5H; NG10 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in B w/check valve
PR5HBB10NA NFPA DO5HE; CETOP 5H; NG10 Nitrile 100 to 3000 Aluminum Pressure Reducing in B w/check valve
PR5HPP10NA NFPA DO5HE; CETOP 5H; NG10 Nitrile 100 to 3000 Aluminum Pressure Reducing in P
PR5HPP20ND NFPA DO5HE; CETOP 5H; NG10 Nitrile 150 to 4500 Ductile Iron Pressure Reducing in P

687PDC
687505