Reducing/Relieving Sandwich Valve, Pilot Operated – PR Series | #PR05BB10NA


LOADING IMAGES
PR05BB10NA

Reducing/Relieving Sandwich Valve, Pilot Operated – PR Series | #PR05BB10NA

Parker’s PR series pilot operated pressure reducing/relieving valves are used to regulate pressure in one area of a circuit at a set pressure below the normal system pressure.


Technical Specifications

  • Pressure Range (psi): 100 to 3000
  • Valve Body Material: Aluminum
  • Port Connection: Pressure Reducing in B w/check valve
  • Seal Material: Nitrile
  • Size: NFPA D05; CETOP 5; NG10
  • Body Material: Auminum
  • Maximum Operating Temperature: +122 °F
  • Maximum Flow Rate: 20 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Seal Material: Nitrile
  • Product Style: Pilot Operated Pressure Reducing/Relieving
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 3.1 lb, 1.4 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s PR series pilot operated pressure reducing/relieving valves have an integral relieving function which limits the secondary circuit pressure. Options are A port control, B port control and P port control. The A & B valves feature a reverse flow check.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• High flow capacity
• With integral return flow check valve on A & B port models

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
PR05BB10NA STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505