Throttle Sandwich Valve with Check - FC, FD Series | #FC5HDD30NA


LOADING IMAGES
FC5HDD30NA

Throttle Sandwich Valve with Check - FC, FD Series | #FC5HDD30NA

Parker’s FC, FD series throttle check valves are designed for maximum flow rates.


Technical Specifications

  • Maximum Operating Pressure: 3000 PSI
  • Flow Meter: Meter-Out
  • Size: NFPA DO5HE; CETOP 5H; NG10
  • Body Material: Aluminum
  • Maximum Operating Temperature: +122 °F
  • Maximum Flow Rate: 25 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydrau;ic Pressure
  • Seal Material: Nitrile
  • Product Style: Throttle Valve with Check
  • Port Connection: A and B control
  • Cracking Pressure: 3 psi, 30 ± 0.3 bar
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Allowable Circuit Leakage: <5 DPM
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 2.9 lb, 1.3 kg
Safety Warning

Item Information

Parker’s FC, FD series throttle check function is located in ports A and B. Meter-in or meter-out functionality can be selected by model code.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• High flow capacity
• Various functional arrangements

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
FC5HDD30NA STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505