Throttle Sandwich Valve with Check - FC, FD Series | #FD08DD30ND


LOADING IMAGES
FD08DD30ND

Throttle Sandwich Valve with Check - FC, FD Series | #FD08DD30ND

Parker’s FC, FD series throttle check valves are designed for maximum flow rates.


Technical Specifications

  • Maximum Operating Pressure: 5000 PSI
  • Flow Meter: Meter-In
  • Size: NFPA D08; CETOP 8; NG25
  • Body Material: Ductile Iron
  • Maximum Operating Temperature: +122 °F
  • Maximum Flow Rate: 120 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydrau;ic Pressure
  • Seal Material: Nitrile
  • Product Style: Throttle Valve with Check
  • Port Connection: A and B control
  • Cracking Pressure: 3 psi, 30 ± 0.3 bar
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Allowable Circuit Leakage: <5 DPM
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 32.5 lb, 14.7 kg
Safety Warning

Item Information

Parker’s FC, FD series throttle check function is located in ports A and B. Meter-in or meter-out functionality can be selected by model code.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• High flow capacity
• Various functional arrangements

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
FD08DD30ND STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505