Thermally Conductive Potting and Encapsulation

Filter by

No filters selected

Adhesive Chemistry

Cure Type

Product Type

Color

Division

Hardness

Dynamic Viscosity

Durometer

Thermal Conductivity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Thermally Conductive Potting and Encapsulation


Thermally Conductive Potting and Encapsulation

Parker Chomerics THERM-A-FORM™ thermally conductive compounds are two-component materials that require a cure and are used on complex geometries for cooling of multiple height heat generating components without the expense of molded sheets or gap pads.  Each compound is available in ready-to-use cartridge systems, eliminating weighing, mixing, and degassing procedures. They differ from THERM-A-GAP™ GEL dispensable materials, which are single component and do not require a cure. CoolTherm® potting and encapsulants improve performance by optimizing heat dissipation with high thermal conductivity and low viscosity. They also protect components from dust and moisture and help reduce vibration.


Viewing 10 of 1

Viewing 10 of 2

Viewing 10 of 1

Viewing 10 of 2

Viewing 10 of 2

Viewing 10 of 2

Viewing 10 of 2

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

687PDC
687PDC