CoolTherm® EP-3500/EP-2000 Thermally Conductive Epoxy System | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-3500/EP-2000 Thermally Conductive Epoxy System

CoolTherm® EP-3500/EP-2000 Thermally Conductive Epoxy System

CoolTherm® EP-3500/EP-2000 two-component epoxy system is for encapsulation of devices requiring a rigid, high thermal conductivity material with a low coefficient of thermal expansion. Provides high-temp stability with excellent electrical insulation.

Technical Specifications

  • Color: Dark Gray Paste (resin), White Liquid (hardener), Gray Paste (mixed)
  • Dynamic Viscosity: 9200 cP @ 60°C (resin), 1300 cP @ 60°C (hardener), 3800 cP @ 60°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 93 Shore D
  • Cure Time: 4 Hours (Staged Cure: 2 hours each @ 120°C, 150°C, 180°C & 210°C; or by using a slow heating ramp to 210°C)
  • Working Time: > 3 Hours @ 60°C
  • Thermal Conductivity: 2.6 W/m-K
Safety Warning

Full Product Description

CoolTherm® EP-3500/EP-2000 epoxy system is a two-component system designed for encapsulation of motor stators, transformer coils, and devices requiring a rigid, high thermal conductivity material with a low coefficient of thermal expansion. The epoxy system provides high-temperature stability combined with excellent electrical insulation.

Features and Benefits:
• Superior Heat Dissipation – typically provides 30-50°C lower motor end winding temperatures during high-power operation.
• Low Viscosity – provides low viscosity for a highly-filled material; self-levels to fill voids in motor stators/rotors, transformer coils and other electrical devices.
• Durable – cured material resists cracking during multiple thermal cycles from sub-zero temperatures to 200°C.
• UL Rated - when mixed with CoolTherm EP-2000 hardener, epoxy system is approved for use in PDG-H2, Table V insulation constructions (Class H – 180°C).

Shelf Life/Storage:
Shelf life of each component is nine months when stored at 25°C in original, unopened container. CoolTherm EP-3500 resin must be periodically rotated within its container to maintain maximum shelf life. Settling will occur. Product must be mixed as directed before use. To achieve properties and minimize hard-packed settling of fillers during storage, follow the general considerations and storage tips recommended in the Technical Tip – “Mixing of CoolTherm EP-3500 and EP-2000 Potting Materials”.

Related Documents

×

687PDC
1A0MGR