CoolTherm® ME-531 Underfill Encapsulant | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® ME-531 Underfill Encapsulant

CoolTherm® ME-531 Underfill Encapsulant

CoolTherm® ME-531 encapsulant is a high purity, semiconductor grade epoxy underfill product for the encapsulation of flip chip devices. It is formulated to reduce warpage and engineered to withstand 260°C peak reflow temperatures of lead-free solders.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 4000 cP @ 25°C
  • Number of Components: One-Component (1K)
  • Cure Time: 30 min @ 150°C, 15 min @ 165°C
  • Working Time: 16 Hours @ 25°C
  • Thermal Conductivity: 0.5 W/m-K
Safety Warning

Full Product Description

CoolTherm® ME-531 encapsulant is a high purity, semiconductor grade epoxy underfill product developed for the encapsulation of flip chip devices. It is formulated to reduce warpage and with the necessary structural strength to handle over-molding processes.

CoolTherm ME-531 encapsulant is engineered to withstand 260°C peak reflow temperatures of lead-free solders.

Features and Benefits:
• Self-Filleting – provides surface tension and viscosity flow properties to achieve full coverage without producing bulky fillet on top of device.
• Jettable – provides low viscosity for high speed jetting dispense.
• Rapid Flow – formulated to flow consistently without voids while maintaining a fast flow rate; can be used under small dies and under devices with stand-off heights above 25 micron.
• Low Coefficient of Thermal Expansion – minimizes the possibility of cracking during temperature cycling (-40°C to +125°C); provides excellent thermal shock performance.
• Good Adhesion – provides good adhesion to laminate, ceramic, solder mask and metal surfaces.
• Device Reliability – provides high Tg and high fracture toughness, reducing the amount of thermally induced stress placed on the solder interconnects.

Shelf Life/Storage:
Shelf life is six months when stored at -40°C in original, unopened container. Syringe must be maintained at -40°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions for thawing.

Related Documents

×
Products
CoolTherm ME-531

687PDC
1A0MGR