CoolTherm® EP-301 AD Epoxy Resin | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-301 AD Epoxy Resin

CoolTherm® EP-301 AD Epoxy Resin

CoolTherm® EP-301 AD resin is a general purpose epoxy resin designed for use with CoolTherm EP-6010 hardener to create a two-component system for applications requiring excellent heat transfer, high fluidity and good air release.

Technical Specifications

  • Color: Black Liquid, White Liquid
  • Dynamic Viscosity: 10350 cP @ 25°C
  • Number of Components: One-Component (1K)
Safety Warning

Full Product Description

CoolTherm® EP-301 AD resin is a general purpose epoxy resin designed for use with CoolTherm EP-6010 hardener to create a two-component system for applications requiring excellent heat transfer, high fluidity and good air release, such as potting intricate circuitry or encapsulating power devices.

Features and Benefits:
• Durable – cures to a rigid system; provides good properties for room temperature cured system.
• Versatile – suitable for use in castings up to 200g.
• Broad Temperature Range – offers dimensional stability over a temperature range from -65°C to +155°C.
• Electrically Insulative – provides excellent high voltage insulation.

Shelf Life/Storage:
Shelf life is one year when stored at 25°C in original, unopened container.

Related Documents

Contact & Support Information
Request a Chomerics Product Sample
×

687PDC
1A0MGR