CoolTherm® EP-301 AD Epoxy Resin | #CoolTherm EP-301 AD


LOADING IMAGES
CoolTherm EP-301 AD

CoolTherm® EP-301 AD Epoxy Resin | #CoolTherm EP-301 AD

CoolTherm® EP-301 AD resin is a general purpose epoxy resin designed for use with CoolTherm EP-6010 hardener to create a two-component system for applications requiring excellent heat transfer, high fluidity and good air release.


Technical Specifications

  • Color: Black Liquid, White Liquid
  • Dynamic Viscosity: 10350 cP @ 25°C
  • Number of Components: One-Component (1K)
Safety Warning

Item Information

CoolTherm® EP-301 AD resin is a general purpose epoxy resin designed for use with CoolTherm EP-6010 hardener to create a two-component system for applications requiring excellent heat transfer, high fluidity and good air release, such as potting intricate circuitry or encapsulating power devices.

Features and Benefits:
• Durable – cures to a rigid system; provides good properties for room temperature cured system.
• Versatile – suitable for use in castings up to 200g.
• Broad Temperature Range – offers dimensional stability over a temperature range from -65°C to +155°C.
• Electrically Insulative – provides excellent high voltage insulation.

Shelf Life/Storage:
Shelf life is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR