Transair® Fittings for Stainless Steel Pipe | #RR01 L3 02


LOADING IMAGES
RR01 L3 02

Transair® Fittings for Stainless Steel Pipe | #RR01 L3 02

4" (101mm) Union w/ FKM Seal


Technical Specifications

  • Pipe O.D. 2 (mm): N/A
  • Pipe O.D. 2 (inch): N/A
  • Pipe O.D. (mm): 101
  • Pipe O.D. (inch): 4
  • Seal Material: FKM
  • Connection Thread Size (inch): N/A
  • Shape: Union
  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair Fittings for Stainless Steel Pipe are quick and easy to install. All fittings are designed to securely fit around Transair stainless steel pipe, increasing system efficiency and preventing leaks. Transair fittings for stainless steel pipe are available in a variety of styles for easy assembly and layout design for compressed air, vacuum, industrial/inert gas, process water, or chemical transfer system. Fittings are available with either FKM or EPDM for robust chemical compatibility.

 

The “full bore” design of Transair fittings pair with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

 

Transair 3/4" (22mm) and 1” (28mm) fittings use push-to-connect technology. To install, mark the insertion depth on the pipe and insert the pipe into the fitting until the edge of the connector meets the marked line on the pipe.

 

Transair 1-1/2” (42mm) and 2” (60mm) fittings use clamp ring technology. To install, place the clamp ring over the lugs at the end of the pipe and slide the fitting nut in place. Next, hand tighten the nut onto the body. Lastly, use a pair of spanner wrenches to tighten the fitting one-half (1/2) turn. All 1-1/2” and 2” stainless steel pipe comes from the factory pre-lugged, but if field cutting is required, the lugs need to be made using a Transair lugging tool and die.

 

Transair 3” (76mm) and 4” (101mm) fittings use clamshell technology. To install, place the remove cartridge over the end of the pipe until it meets the lugs. Next, place the clamshell union over the cartridge and tighten the fitting using a cross bolt pattern. All 3” and 4” stainless steel pipe comes from the factory pre-lugged, but if field cutting is required, the lugs need to be made using a Transair lugging tool and die. 

 

For full installation instructions, download our stainless steel catalog.

 

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

 

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty

 

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

 

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to +140F (-20 to +60C)
• 100psi (7bar) when the system is operated from +14 to +194F (-20 to +90C)

 

Maximum Operating Temperature:
• +194F (+90C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547