Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker PX -LPG Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for LPG-hose type 8LPG.
Products | Maximum Working Pressure (MPa) | Hose I.D. (mm) | Product Style | Connection Thread Size |
---|---|---|---|---|
128PX-4-03-LPG | 3.0 MPa | 4.8 mm | Male SAE (JIC) 45° - Swivel | |
149PX-10-03-LPG | 3.0 MPa | 4.8 mm | Banjo Union | M10x1.5 |
17APX-6-03-LPG | 3.0 MPa | 4.8 mm | LPG 30° Male Swivel | M10x1.0 |
17APX-8-04-LPG | 3.0 MPa | 6.3 mm | LPG 30° Male Swivel | M12x1.0 |
17APX-4-03S-LPG | 3.0 MPa | 4.8 mm | LPG 30° Male Swivel | |
1PHPX-5.5-03S-LPG | 3.0 MPa | 4.8 mm | LPG Quick Connector | |
1U0PX-4-03-LPG | 3.0 MPa | 4.8 mm | BSP Female - Swivel (ballnose) | |
1U0PX-4-04-LPG | 3.0 MPa | 6.3 mm | BSP Female - Swivel (ballnose) | |
1U0PX-4-05-LPG | 3.0 MPa | 7.9 mm | BSP Female - Swivel (ballnose) | |
1C3PX-8-03-LPG | 3.0 MPa | 4.8 mm | Metric Female Swivel 24°/60° | M14x1.5 |
1C3PX-8-04-LPG | 3.0 MPa | 6.3 mm | Metric Female Swivel 24°/60° | M14x1.5 |
1C3PX-8-05-LPG | 3.0 MPa | 7.9 mm | Metric Female Swivel 24°/60° | M14x1.5 |