Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #128PX-4-03-LPG


LOADING IMAGES
128PX-4-03-LPG

Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #128PX-4-03-LPG

SAE (JIC) 45° male swivel


Technical Specifications

  • Maximum Working Pressure (MPa): 3.0 MPa
  • Hose I.D. (mm): 4.8 mm
  • Product Style: Male SAE (JIC) 45° - Swivel
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Size: 7/16"-20 inch Thread
  • Connection Type: UNF
  • Tube Outside Diameter: n/a, 1/4 inch
  • Length: 37 mm, 1.5 inch
  • Shape: Straight
  • Fitting Type: 28
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

SAE (JIC) 45° male swivel

Read More Show Less

CAD Drawings + Files

Part Number
128PX-4-03-LPG IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513