Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #1C3PX-8-05-LPG


LOADING IMAGES
1C3PX-8-05-LPG

Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #1C3PX-8-05-LPG

Metric female swivel 24°/60°


Technical Specifications

  • Maximum Working Pressure (MPa): 3.0 MPa
  • Hose I.D. (mm): 7.9 mm
  • Connection Thread Size: M14x1.5
  • Product Style: Metric Female Swivel 24°/60°
  • Nominal Inside Diameter: DN 8
  • Hose Inside Diameter: -5 (Size), 5/16 inch
  • Connection Size: n/a
  • Connection Type: Metric
  • Tube Outside Diameter: n/a
  • Length: 35.4 mm, 1.4 inch
  • Shape: Straight
  • Fitting Type: C3
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

Metric female swivel 24°/60°

Read More Show Less

CAD Drawings + Files

Part Number
1C3PX-8-05-LPG IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513