Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #1U0PX-4-03-LPG


LOADING IMAGES
1U0PX-4-03-LPG

Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #1U0PX-4-03-LPG

BSP female swivel (ballnose)


Technical Specifications

  • Maximum Working Pressure (MPa): 3.0 MPa
  • Hose I.D. (mm): 4.8 mm
  • Style: BSP female swivel (ballnose)
  • Product Style: BSP Female - Swivel (ballnose)
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Size: 1/4 inch Thread
  • Connection Type: BSP
  • Tube Outside Diameter: n/a, 1/4 inch
  • Length: 30 mm, 1.2 inch
  • Shape: Straight
  • Fitting Type: U0
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

BSP female swivel (ballnose)

Read More Show Less

CAD Drawings + Files

Part Number
1U0PX-4-03-LPG IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513