Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #17APX-4-03S-LPG


LOADING IMAGES
17APX-4-03S-LPG

Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #17APX-4-03S-LPG

LPG 30° male swivel


Technical Specifications

  • Maximum Working Pressure (MPa): 3.0 MPa
  • Hose I.D. (mm): 4.8 mm
  • Product Style: LPG 30° Male Swivel
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Size: 7/16"-20 inch Thread
  • Connection Type: UNF
  • Tube Outside Diameter: n/a, 1/4 inch
  • Length: 42.3 mm, 1.7 inch
  • Shape: Straight
  • Fitting Type: 7A
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

LPG 30° male swivel

Read More Show Less

CAD Drawings + Files

Part Number
17APX-4-03S-LPG IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513