Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #149PX-10-03-LPG


LOADING IMAGES
149PX-10-03-LPG

Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | #149PX-10-03-LPG

Banjo union


Technical Specifications

  • Maximum Working Pressure (MPa): 3.0 MPa
  • Hose I.D. (mm): 4.8 mm
  • Connection Thread Size: M10x1.5
  • Product Style: Banjo Union
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Size: n/a
  • Connection Type: Metric
  • Tube Outside Diameter: 10 mm, n/a
  • Length: 35 mm, 1.4 inch
  • Shape: Straight
  • Fitting Type: 49
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

Banjo union

Read More Show Less

CAD Drawings + Files

Part Number
149PX-10-03-LPG IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513