Transair® Wall Brackets for Aluminum Pipe | #6640 17 22


LOADING IMAGES
6640 17 22

Transair® Wall Brackets for Aluminum Pipe | #6640 17 22

1/2" (16.5mm) 1 Port 45° Wall Bracket w/ 1/2" Female NPT Threaded Port


Technical Specifications

  • Pipe O.D. (inch): 1/2
  • Pipe O.D. (mm): 16.5
  • Shape: 1 Port 45° Wall Bracket
  • Connection Thread Size (inch): N/A
  • Weight: 0,526 kg, 1,160 lb
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division
  • Industry: General Industrial
  • Application: Compressed Air, Industrial Gas, Inert Gases
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Wall Brackets
  • Maximum Operating Pressure: 232 psi 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html, 16 bar
  • Shape: Straight
  • Configuration: Pipe to Port
  • Connection 1 Type: Pipe
  • Connection 2 Type: Female NPT
  • Connection 2 Size: NPT 1/2 inch
  • Connection 3 Type: Female NPT
  • Connection 3 Size: NPT 1/4 inch
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • For Fluid Type: Air, Industrial Gas
  • Seal Material: NBR
  • Quantity per Box: 1
  • Body Material: Technical Polymer, Treated Brass
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE
  • Connection 1 Size: 1/2 inch, 16.5 mm
  • Assembly: n/a
  • Assembly Time: 0.15 Hours

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair Wall Brackets make connecting machinery or tools to the supply line quick and easy. These brackets are rated for use in compressed air as well as industrial/inert gas applications. To match the needs/constraints of the environment, Parker offers a one (1), two (2), or three (3) port options. For extra control and safety over the media flow, we offer select wall brackets with an integrated ball valve. All wall brackets are equipped with a drain outlet for easy air or moisture drainage.

The “full bore” design of Transair wall brackets paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All wall brackets are 100% recyclable, silicone free, and made from materials with no propagation of flame. All wall brackets conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower

Read More Show Less

CAD Drawings + Files

Part Number
6640 17 22 STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547