Transair® Condition Monitoring Sensors & Hardware | #SNC2-200-2-FSC


LOADING IMAGES
SNC2-200-2-FSC

Transair® Condition Monitoring Sensors & Hardware | #SNC2-200-2-FSC OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Current (amps): 50 to 200
  • Maximum Working Pressure (psi): N/A
  • Maximum Working Pressure (Bar): N/A
  • Communication Interface: N/A
  • Pipe O.D. (mm): N/A
  • Pipe O.D. (inch): N/A
  • Connection Type: Magnet
  • Type: Power Sensor
  • Division: Fluid System Connectors Division
  • Specifications Met: IC, FCC
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Power Supply Voltage: CR123A Battery

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Transair® Conditioning Monitoring wireless sensors and cloud-based software allows you to monitor your compressed air system remotely and from anywhere. With our line of sensors for pressure/vacuum, humidity, temperature, power monitoring, and flow for compressed air systems you can prevent costly downtime while identifying system improvement areas. In environments where tight process controls are required, system alerts can be set-up to warn you if a given measurement falls outside the acceptable range. These customizable alerts save valuable time by pushing the right information to you and your team via text or email. 



The Transair® Condition Monitoring cloud provides you with the right data to make information-based decisions for managing your compressed air system. Through the easy-to-use, web-based interface you have convenient access to system status and analytics from any location and at any time. You can also discover new insights by viewing sensor measurements presented in trend charts that allow for historical trending and direct data download. 



Each sensor is powered by a battery that is rated to last 3 years. (Battery life is dependent on the frequency of data being sent to the cloud.) A collection server is needed to collect the data and send it to the cloud. The collection server ships with an M-Card installed, allowing for up to 500 sensors to be joined to the network.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Customizable system alerts

• Wireless signal strength and battery voltage reported in software

• Data buffer storage for communications interruptions

• Data transmission to the cloud through wireless, Ethernet or cellular options

• 3-Year battery life

• Easy installation

• 1-year warranty on sensors and hardware



Applications:

• Compressed Air

• Vacuum

• Inert Gas



Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
Transair Canadian Registration Numbers
Communities, Blogs & Industry Links
Transair Website
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098