Series MX - Miniature Solenoid Actuated Poppet Valve | #961-711312-000


LOADING IMAGES
961-711312-000

Series MX - Miniature Solenoid Actuated Poppet Valve | #961-711312-000

MX 10 mm miniature valve is designed to deliver high flow at low pressure for portable medical devices with limited space and power.


Technical Specifications

  • Elastomer: Silicone
  • Maximum Operating Voltage: 5 VDC
  • Type/Configuration: 3-Way NC
  • Electrical Connection: 2 Pin-Up
  • Application Pressure Requirement: 6 psi
  • Flow Rate: up to 18 SLPM
  • Maximum Flow Rate: 18 SLPM
  • Maximum Operating Pressure: up to 6 psi, 0.4 bar
  • Orifice Size: 0.075 inch, 1.91 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 41 °F, 5 °C
  • Function: 3-Way, Normally Closed (NC)
  • Cycles per Lifetime: up to 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.75 W
  • Input Voltage: 5 VDC
  • Electrical Connection: 2 Pin - Up
  • Body Material: PPE/PA
  • Seal Material: Silicone
  • Length: 1.50 inch, 38.1 mm
  • Width: 0.40 inch, 10.1 mm
  • Height: 0.62 inch, 15.7 mm
  • Weight: 0.3 oz, 8.5 g
  • Response Time: < 20 ms Max Cycling
  • Leak Rate: < 0.2 cm3/min
  • Mounting Type: Manifold (Gasket Required)
  • Connection Type: Barb for 3/32" (2 mm) I.D. Tubing, Mounting Screw (Manifold Mount)
  • Connection Size: 2-56 x 1/2" Pan Head Phillips Screw
  • For Fluid Type: Gases
  • Industry Application: Portable and Transportable Oxygen Concentrators, Deep Vein Thrombosis, Negative Pressure Wound Therapy
  • Configuration: n/a
Safety Warning

Item Information

The Parker MX is a miniature solenoid valve that delivers high flow at low pressure in a compact 10 mm design. This valve features hit and hold control, which enables very little power consumption, helping medical device manufacturers increase battery life and reduce system weight without sacrificing performance.  The universal design supports manifold and barbed-tube mounting and is available in 2-way and 3-way configurations.  The Parker MX valve is the ideal solution for portable medical devices with limited space and available power.

Markets:
• Respiratory
• Patient Therapy

Features/Benefits:
• Small, 10mm size enables compact integration and reduces device size
• Highest flow to power consumption ratio increases device battery life
• Lightweight 0.3 oz (9 g) design helps reduce portable device weight
• Universal barbed-tube or manifold mount eases valve integration
• CE and RoHS compliant

Typical Applications:
• Oxygen Concentrators
• Sieve bed switching/equalization
• Oxygen delivery
• Deep Vein Thrombosis
• Cuff Inflation/Deflation Control
• Negative Pressure Wound Therapy
• High Volume Vacuum/Pressure Control

Read More Show Less

CAD Drawings + Files

Part Number
961-711312-000 DWG IGS PDF SAT STP

Ok

x

Related Documents

×

$53.55 /part

Quantity:
Shipping: Usually Ships within  20.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821