Metal Quick-Acting Couplers | #0195 07 00


LOADING IMAGES
0195 07 00

Metal Quick-Acting Couplers | #0195 07 00

Parker Legris offers a range of metal couplers compatible with a large selection of fluids.
Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.


Technical Specifications

  • O-Ring Material: na
  • Connection 1 Thread Size (metric): na
  • Connection 1 Thread Style: na
  • Gripping Ring: na
  • Connection 3 Tube O.D. (mm): 9
  • Connection 2 Tube O.D. (mm): 7
  • Diameter Nominal (DN): 12
  • Color: na
  • Body Material: NICKEL PLATED BRASS
  • Product Type: Metal Quick Acting Coupler
  • Handle Type: na
  • Maximum Operating Pressure: 20 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 10
  • Weight: 0.027 kg
  • Application: Workshops, Flushing, Spraying, Packaging, Factory Automation, Filling Systems, Cleaning
  • Media: Compressed air, water
Safety Warning

Item Information

In order to fulfill the requirements of the widest range of industrial applications, Parker Legris offers a range of metal couplers compatible with a large selection of fluids.

Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.

Features/Benefits:

- Easy-to-Use

• Coupler with sliding sleeve: automatic connection and disconnection
• Wide variety of male probes
• Extremely compact
• Single or double shut-off models for greater safety
• Special range designed for pneumatic applications: 13 Series to 27
• Special range designed for the transmission of water and fluids: Midi and Maxi series

- Robust & Reliable

• 100% leak-tested in production
• Excellent shock and impact resistance
• Nickel-plated brass for corrosion resistance
• Stainless steel version for restrictive environments

- Optimum Performance

• Very wide range of flow rates
• "UltraFlo" technology: 18, 22, 23, 25 and 27 series
• Low pressure drop
• Long service life
• Maximum energy efficiency

Markets:

• Packaging
• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities

Applications:

• Compressed Air and Water Circuits Automatic Connection and Disconnection
• Workshops
• Flushing
• Spraying
• Filling Systems
• Cleaning

Technologies:

• Quick acting coupler
• Metal coupler
• Double probe
• Y coupler
• Universal adaptor
• Adjustable nozzle
• Couplings
• Universal adapter
• Fluid coupling
• Couplers
• Quick coupling
• Universal coupling

Technical Characteristics:

• Compatible fluids: Compressed air, water
• Materials: nickel-plated brass, stainless steel 316L, nickel-plated steel, NBR, FKM, stainless steel
• Pressure: Vacuum to 20 bar
0 to 35 bar (stainless steel series)
• Temperature: -20°C to +100°C
-15°C to +200°C (stainless steel series)

Product Types:

• Coupler, Male BSPT and Parallel Metric Thread
• Coupler, Straight-Through, Male BSPT Thread
• Probe, Valved, Male BSPT Thread
• Probe, Straight-Through, Male BSPT Thread
• Probe without Shut-off, Male BSPT Thread
• Probe, Straight-Through with Barb Connection for Polyamide (PA) Tubing
• Probe, Straight-Through with Barb Connection for Flexible Tubing
• Probe, Straight-Through with LF 3000® Push-In Connection
• Coupler, Female BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, with Barb Connection for Flexible Tubing
• Double Probe
• Coupler, Female BSPP Thread
• Coupler, Straight-Through, Female BSPP Thread
• Coupler with Barb Connection for Hose
• Coupler, Straight-Through, with Barb Connection for Hose
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, with Barb Connection for Flexible Tubing
• Probe, Straight-Through, with Barb Connection for Flexible Hose
• Y Coupler, Straight-Through
• Coupler with Tap, Male BSPP Thread
• Plug
• Universal Coupler Adaptor
• Universal Probe Adaptor
• Water Pistol
• Adjustable Nozzle
• Coupler, Straight-Through, Female BSPP Thread
• Coupler, Straight-Through with Barb Connection for Hose
• Coupler, Straight-Through, Male BSPP Thread
• Coupler, Straight-Through with Barb Connection for Flexible Hose
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Probe, Valved, Male BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Valved, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Coupler, Male BSPP and Metric Thread
• Coupler, Female BSPP and Metric Thread
• Probe, Valved, Male BSPP and Metric Thread
• Probe, Straight-Through, Male BSPP and Metric Thread
• Probe, Valved, Female BSPP and Metric Thread
• Probe, Straight-Through, Female BSPP and Metric Thread
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Probe, Valved, Male BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Valved, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098