NEXVA™ EVA Clear General Service Hose, Series 450 | #450-10000300


LOADING IMAGES
450-10000300

NEXVA™ EVA Clear General Service Hose, Series 450 | #450-10000300

Nexva EVA Clear General Service Hose is designed for transfer of abrasives, anhydrous ammonia, chemicals, herbicides, insecticides, water and various media in applications to 125°F and 300 psi, Series 450


Technical Specifications

  • Maximum Working Pressure (psi): 200 at 68F
  • Hose I.D. (inch): 5/8
  • Cover Material: Ethyl Vinyl Acetate (EVA)
  • Application: PVC Hose
  • Cover Color: Transparent, Semi-Translucent Natural
  • Media: Mild Chemicals (Anhydrous Ammonia), Mild Chemicals (Herbicides), Mild Chemicals (Pesticides), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: RoHS 2011/65/EC
  • Compatible Fitting: n/a
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Maximum Operating Pressure: 200 psi at 68°F, 13.8 bar at 20°C
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 0.845 inch, 21.5 mm
  • Hose Inner Tube Material: Semi-translucent Natural, Ethyl Vinyl Acetate (EVA)
  • Minimum Operating Temperature: -50 °F, -45 °C
  • Maximum Operating Temperature: 125 °F, 52 °C
  • Vacuum Pressure Rating: Light
  • Weight: 0.11 lb/ft, 0.16 kg/m
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a
Safety Warning

Item Information

Parker's Series 450 Nexva EVA Clear General Service Hose provides versatile medium pressure service across multiple chemical-handling applications. The clear, smooth tube allows unimpeded flow and easy and quick observation of the transfer process. The tubing is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Clear EVA for sanitary processing to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Abrasives
• Anhydrous ammonia
• Herbicides
• Insecticides
• Mild chemicals
• Water
- usage
• Drain lines
• Ammonia applicators
• Seeders
• Laboratories

Industry Standards:
• RoHS

Safety/Technical:
• Does not meet ARPM IP-14.
• Do not use for high pressure anhydrous ammonia delivery/transfer service.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583