NEXVA™ EVA General Service Tubing, Series 439 | Product Series

Filter by

    No filters selected

Tube I.D. (inch)

Tube O.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXVA™ EVA General Service Tubing, Series 439

NEXVA™ EVA General Service Tubing, Series 439 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Application: General Purpose
  • Tube Material: Ethyl Vinyl Acetate (EVA)
  • Maximum Operating Pressure: 75 to 100 psi, 5.2 to 7.0 bar
  • Tube Outside Diameter: 28.6 to 31.6 mm, 1.13 to 1.25 inch
  • Tube Inside Diameter: 22.2 to 25.4 mm, 7/8 to 1 inch
  • Maximum Operating Temperature: 125 °F, 52 °C
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Media: Abrasives, Mild Chemicals, Chemicals, Mild Chemicals, Mild Chemicals, Water
  • Tube Type: EVA
  • Color: Black
  • Vacuum Pressure Rating: Light
  • Weight: 0.16 to 0.18 lb, 0.07 to 0.08 kg
  • Package Type: Coil
  • Length per Package: 100 to 200 ft
Safety Warning

Full Product Description

Parker's Series 439 Nexva EVA General Service Tubing provides versatile medium pressure service across multiple chemical-handling applications. The tubing is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tubing: Black EVA for excellent chemical compatibility, durability and flexibility to -50°F.

Applications:
- media
• Abrasives
• Anhydrous ammonia
• Herbicides
• Insecticides
• Mild chemicals
• Water
- usage
• Drain lines
• Ammonia applicators
• Seeders
• Laboratories

Safety/Technical:
• Light suction/vacuum
• Does not meet ARPM IP-14.
• Do not use for high pressure anhydrous ammonia delivery/transfer service.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Related Documents

×
Products Tube I.D. (inch) Tube O.D. (inch) Maximum Working Pressure (psi)
439-14188200 7/8 1.13 100
439-16008100 1 1.25 75

687PDC
687583