NEXVA™ EVA General Service Tubing, Series 439 | #439-16008100


LOADING IMAGES
Series 439

NEXVA™ EVA General Service Tubing, Series 439 | #439-16008100 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 75
  • Tube O.D. (inch): 1.25
  • Tube I.D. (inch): 1
  • Application: EVA Tubing General Purpose
  • Media: Abrasives, Mild Chemicals (Anhydrous Ammonia), Chemicals, Mild Chemicals (Herbicides), Mild Chemicals (Pesticides), Water
  • Tube Type: EVA
  • Color: Black
  • Minimum Operating Temperature: -50 °F, -45 °C
  • Maximum Operating Temperature: 125 °F, 52 °C
  • Vacuum Pressure Rating: Light
  • Tube Inside Diameter: 1 inch, 25.4 mm
  • Tube Outside Diameter: 1.25 inch, 31.6 mm
  • Weight: 0.18 lb, 0.08 kg
  • Maximum Operating Pressure: 75 psi, 5.2 bar
  • Package Type: Coil
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 439 Nexva EVA General Service Tubing provides versatile medium pressure service across multiple chemical-handling applications. The tubing is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tubing: Black EVA for excellent chemical compatibility, durability and flexibility to -50°F.

Applications:
- media
• Abrasives
• Anhydrous ammonia
• Herbicides
• Insecticides
• Mild chemicals
• Water
- usage
• Drain lines
• Ammonia applicators
• Seeders
• Laboratories

Safety/Technical:
• Light suction/vacuum
• Does not meet ARPM IP-14.
• Do not use for high pressure anhydrous ammonia delivery/transfer service.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583