NEXSPRAY™ PVC Spray Hose, Series 268 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXSPRAY™ PVC Spray Hose, Series 268

NEXSPRAY™ PVC Spray Hose, Series 268 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Cover Material: PVC
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: n/a
  • Application: Chemical Transfer
  • Maximum Operating Pressure: 4.1 MPa, 600 psi
  • Maximum Operating Temperature: 65 °C, 150 °F
  • Weight: 0.02 to 0.02 kg/m, 0.12 to 0.17 lb/ft, 35 to 67 lb, 15.88 to 30.39 kg
  • Nominal Hose Inside Diameter: DN10 to 15
  • Compatible Fitting: n/a
  • Inside Diameter: 3/8 to 1/2 inch, 9.5 to 12.7 mm
  • Cover Color: Green, Yellow
  • Cover Structure: Longitudinal Ribs
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 0.635 to 0.790 inch, 16.1 to 20.1 mm
  • Minimum Bend Radius: n/a
  • Size: -6 to -8
  • Hose Inner Tube Material: Yellow, Green, PVC
  • Minimum Operating Temperature: 25 °F, -5 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 268 Nexspray PVC Spray Hose provides excellent performance across multiple commercial landscaping and lawn and garden spray applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility, and the high pressure capacity allows the spray to reach remote areas. The distinctive green or yellow longitudinally ribbed cover reduces drag for easy handling and is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Green or yellow PVC for durable service to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green or yellow PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Herbicides
• Pesticides
• Water
- usage
• Commercial lawn & garden equipment
• Sprayer systems
• Contractors
• Golf courses
• Greenhouses
• Public parks

Safety/Technical:
• Do not use with hydrocarbon based spray solutions

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Color Standard Pack Qty (ft)
268-06002300 3/8 600 Yellow 300
268-06002400 3/8 600 Yellow 400
268-06005300 3/8 600 Yellow 300
268-08002300 1/2 600 Green 300
268-08002400 1/2 600 Yellow 400
268-08005300 1/2 600 Green 300
268-08005400 1/2 600 Green 400

687PDC
687583