NEXSPRAY™ PVC Spray Hose, Series 268 | #268-06005300


LOADING IMAGES
268-06005300

NEXSPRAY™ PVC Spray Hose, Series 268 | #268-06005300 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Color: Yellow
  • Standard Pack Qty (ft): 300
  • Maximum Working Pressure (psi): 600
  • Cover Material: PVC
  • Hose Inner Tube Material: PVC, Yellow
  • Application: Chemical Transfer
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Inside Diameter: 3/8 inch, 9.53 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Coil 300 FT
  • Outside Diameter: 0.635 inch, 16.1 mm
  • Cover Color: Yellow
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Pressure: 600 psi, 4.1 MPa, 41.37 bar
  • Minimum Bend Radius: n/a
  • Weight: 0.12 lb/ft, 0.02 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 268 Nexspray PVC Spray Hose provides excellent performance across multiple commercial landscaping and lawn and garden spray applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility, and the high pressure capacity allows the spray to reach remote areas. The distinctive green or yellow longitudinally ribbed cover reduces drag for easy handling and is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Green or yellow PVC for durable service to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green or yellow PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Herbicides
• Pesticides
• Water
- usage
• Commercial lawn & garden equipment
• Sprayer systems
• Contractors
• Golf courses
• Greenhouses
• Public parks

Safety/Technical:
• Do not use with hydrocarbon based spray solutions

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583