NEXSPRAY™ PVC/Urethane Spray Hose, Series 203 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXSPRAY™ PVC/Urethane Spray Hose, Series 203

NEXSPRAY™ PVC/Urethane Spray Hose, Series 203 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Cover Material: PVC
  • Maximum Operating Pressure: 800 psi, 5.5 MPa, 55 bar
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Application: Chemical Transfer
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Cover Structure: Longitudinal Ribs
  • Inside Diameter: 3/8 to 3/4 inch, 9.5 to 19.1 mm
  • Nominal Hose Inside Diameter: DN10 to 20
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 0.655 to 1.140 inch, 16.6 to 29.0 mm
  • Size: -6 to -12
  • Cover Color: Green
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.13 to 0.34 lb/ft, 0.19 to 5.0 kg/m
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Black, Urethane/ PVC

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 203 Nexspray PVC/Urethane Spray Hose provides excellent performance across multiple commercial landscaping and lawn and garden spray applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility, and the high pressure capacity allows the spray to reach remote areas. The distinctive green longitudinally ribbed cover blends in with greenery, reduces drag for easy handling and is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black PVC/urethane for compatibility with diluted hydrocarbons to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Herbicides
• Pesticides
• Water
- usage
• Commercial lawn & garden equipment
• Sprayer systems
• Contractors
• Golf courses
• Greenhouses
• Public parks

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
203-06005300 3/8 800 at 68F
203-08005300 1/2 800 at 68F
203-10005300 5/8 800 at 68F
203-12005300 3/4 800 at 68F

687PDC
687583