Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Nexva EVA Clear General Service Hose is designed for transfer of abrasives, anhydrous ammonia, chemicals, herbicides, insecticides, water and various media in applications to 125°F and 300 psi, Series 450
Literature and Reference Materials |
---|
CAT 4800, Industrial Hose |
Products | Hose I.D. (inch) | Maximum Working Pressure (psi) |
---|---|---|
450-04000500 | 1/4 | 3000 |
450-06000300 | 3/8 | 250 at 68F |
450-08000300 | 1/2 | 250 at 68F |
450-10000300 | 5/8 | 200 at 68F |
450-12000300 | 3/4 | 150 at 68F |
450-16000200 | 1 | 150 at 68F |