NEXSPRAY™ PVC/Urethane Spray Hose, Series 202 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXSPRAY™ PVC/Urethane Spray Hose, Series 202

NEXSPRAY™ PVC/Urethane Spray Hose, Series 202 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Cover Material: PVC
  • Application: Chemical Transfer
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Inside Diameter: 3/8 to 3/4 inch, 9.5 to 19.1 mm
  • Cover Structure: Longitudinal Ribs
  • Nominal Hose Inside Diameter: DN10 to 20
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Size: -6 to -12
  • Outside Diameter: 0.655 to 1.140 inch, 16.6 to 29.0 mm
  • Hose Inner Tube Material: Black, PVC
  • Cover Color: Yellow
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.13 to 0.33 lb/ft, 0.02 to 0.05 kg/m
  • Maximum Operating Pressure: 600 psi, 41.4 bar, 4.14 MPa
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 202 Nexspray PVC/Urethane Spray Hose provides excellent performance across multiple commercial landscaping and lawn and garden spray applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility, and the high pressure capacity allows the spray to reach remote areas. The distinctive yellow longitudinally ribbed cover is quickly identified, reduces drag for easy handling and is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black PVC/urethane for compatibility with diluted hydrocarbons to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Yellow PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Herbicides
• Pesticides
• Water
- usage
• Commercial lawn & garden equipment
• Sprayer systems
• Contractors
• Golf courses
• Greenhouses
• Public parks

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
202-06002300 3/8 600 300
202-06002400 3/8 600 400
202-08002300 1/2 600 300
202-08002400 1/2 600 400
202-12002300 3/4 600 300

687PDC
687583