NEXSPRAY™ PVC/Urethane Spray Hose, Series 203 | #203-12005300


LOADING IMAGES
203-12005300

NEXSPRAY™ PVC/Urethane Spray Hose, Series 203 | #203-12005300 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Maximum Working Pressure (psi): 800 at 68F
  • Cover Material: PVC
  • Application: PVC Hose
  • Media: Chemicals, Mild Chemicals (Herbicides), Mild Chemicals (Pesticides), Water
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Cover Structure: Longitudinal Ribs
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.140 inch, 29 mm
  • Cover Color: Green
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.33 lb/ft, 0.49 kg/m
  • Maximum Operating Pressure: 800 psi at 68°F, 55.2 bar at 20°C, 5.52 MPa
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Black, Urethane/ PVC

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 203 Nexspray PVC/Urethane Spray Hose provides excellent performance across multiple commercial landscaping and lawn and garden spray applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility, and the high pressure capacity allows the spray to reach remote areas. The distinctive green longitudinally ribbed cover blends in with greenery, reduces drag for easy handling and is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black PVC/urethane for compatibility with diluted hydrocarbons to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Herbicides
• Pesticides
• Water
- usage
• Commercial lawn & garden equipment
• Sprayer systems
• Contractors
• Golf courses
• Greenhouses
• Public parks

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583