C 9000 Polymer Quick-Acting Safety Couplers | #9405A06 17


LOADING IMAGES
9405A06 17

C 9000 Polymer Quick-Acting Safety Couplers | #9405A06 17

This range of ergonomic polymer couplers has been designed for the safety of operators and machinery while giving very high energy efficiency performance.
Available in three profile standards, it is perfectly suited for any type of installation.


Technical Specifications

  • O-Ring Material: NBR
  • Diameter: 5.5 DN
  • Gripping Ring: n/a
  • Connection 1 Thread Size (metric): R 3/8
  • Profile Shape: ARO Profile
  • Ball Material: Stainless Steel
  • Connection 1 Thread Style: Male, BSPT
  • Connection 2 Tube O.D. (mm): n/a
  • Connection 2 Tube O.D. (inch): n/a
  • Body Material: Technical Polymer
  • Coating: PTFE
  • Thread Sealant Material: PTFE
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 6
  • Weight: 0.11 kg
  • Application: Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging
  • Media: Compressed air
  • Specifications Met: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH), ISO 4414 Pneumatic Fluid Power: General Rules Relating to Systems, DIN EN 983 Safety Standard for pneumatics
Safety Warning

Item Information

This range of ergonomic polymer couplers has been designed for the safety of operators and machinery while giving very high energy efficiency performance.

Available in three profile standards, it is perfectly suited for any type of installation.

Features/Benefits:

- Safety & Reliability

• Prevents risk of whiplash
• Quick-acting vent allowing disconnection to be carried out in total safety
• Rotating sleeve to avoid risk of accidental disconnection
• Low connection/disconnection force even under pressure
• Polymer sleeve protects equipment from scratching
• Protective spiral over the tube prevents kinking

- Performance

• Very high flow and low pressure drop
• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Robust impact-resistant material
• Optimum energy efficiency
• Long-term reliability

- Easy-to-Use

• Immediate identification by clear marking on each model showing:
profile of the compatible male probe
type part number
• Compatible with male probes conforming to:
ISO B profile
European profile
ARO profile

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities

Applications:

• Compressed Air Circuits Automatic Connection and Disconnection
• Workshops
• Air Operated Tools
• Ring Main Circuits
• Cleaning
• Blowing

Technologies:

• Quick acting coupler
• Quick coupling
• Quick connect coupling
• Quick connect coupler
• Y coupler
• Coupler
• Coupling
• C9000

Technical Characteristics:

• Compatible fluids: Compressed air
• Materials: Technical polymer, aluminium, nickel-plated brass, zamak, stainless steel
• Pressure: Vacuum to 16 bar
• Temperature: -20°C to +60°C

Regulations:

• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)
• ISO 4414 Pneumatic Fluid Power: General Rules Relating to Systems
• DIN EN 983 Safety Standard for Pneumatics

Product Types:

• Coupler, Male BSPP Thread
• Coupler, Male BSPT Thread
• Coupler, Female BSPP Thread
• Coupler, LF 3000® Push-In Connection, Body Spiral Protection Spring
• Coupler with Hosetail
• Coupler, Bulkhead Mountable, Female BSPP Thread
• Y Coupler, Female BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, LF 3000® Push-In Connection, with Spiral Protection Spring
• Probe, Straight-Through, with Hosetail
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Coupler, LF 3000® Push-In Connection, with Spiral Protection Spring
• Coupler with Hosetail
• Coupler, Bulkhead Mountable, Female BSPP Thread
• Y Coupler, Female BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, LF 3000® Push-In Connection, with Spiral Protection Spring
• Probe, Straight-Through, with Hosetail
• Coupler, Male BSPP Thread
• Coupler, Male BSPT Thread
• Coupler, Female BSPP Thread
• Coupler, LF 3000® Push-In Connection, with Spiral Protection Spring
• Coupler, Bulkhead Mountable, Female BSPP Thread
• Y Coupler, Female BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, Male BSPT Thread
• Probe, Straight-Through, LF 3000® Push-In Connection, with Spiral Protection Spring
• Probe, Straight-Through, with Hosetail

Read More Show Less

CAD Drawings + Files

Part Number
9405A06 17 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098