C 9000 Polymer Quick-Acting Safety Couplers | #9086 23 21


LOADING IMAGES
9086 23 21

C 9000 Polymer Quick-Acting Safety Couplers | #9086 23 21 OBSOLETE

Note: This product is no longer available – please use the Parker cross reference tool https://crossref.parker.com/ for alternatives.


Technical Specifications

  • O-Ring Material: n/a
  • Connection 1 Thread Size (metric): G 1/2
  • Gripping Ring: n/a
  • Ball Material: n/a
  • Profile Shape: ISO B Profile
  • Connection 1 Thread Style: Female, BSPP
  • Diameter: 5.5 DN
  • Connection 2 Tube O.D. (mm): n/a
  • Connection 2 Tube O.D. (inch): n/a
  • Body Material: Treated Steel
  • Coating: n/a
  • Thread Sealant Material: n/a
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 5
  • Weight: 0.039 kg
  • Application: Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging
  • Media: Compressed Air
  • Specifications Met: PED (DI: 97/23/EC), RoHS (DI: 2002/95/EC & 2011/65/EC), REACH (DI: 1907/2006), ISO 4414 (Pneumatic Fluid Power: General Rules Relating to Systems), DIN EN 983 (Safety Standard for pneumatics)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098