C 9000 Polymer Quick-Acting Safety Couplers | #9086 23 17


LOADING IMAGES
9086 23 17

C 9000 Polymer Quick-Acting Safety Couplers | #9086 23 17 OBSOLETE

Note: This product is no longer available – please use the Parker cross reference tool https://crossref.parker.com/ for alternatives.


Technical Specifications

  • O-Ring Material: n/a
  • Gripping Ring: n/a
  • Connection 1 Thread Size (metric): G 3/8
  • Ball Material: n/a
  • Profile Shape: ISO B Profile
  • Connection 1 Thread Style: Female, BSPP
  • Diameter: 5.5 DN
  • Connection 2 Tube O.D. (mm): n/a
  • Connection 2 Tube O.D. (inch): n/a
  • Body Material: Treated Steel
  • Coating: n/a
  • Thread Sealant Material: n/a
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 5
  • Weight: 0.025 kg
  • Application: Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging
  • Media: Compressed Air
  • Specifications Met: PED (DI: 97/23/EC), RoHS (DI: 2002/95/EC & 2011/65/EC), REACH (DI: 1907/2006), ISO 4414 (Pneumatic Fluid Power: General Rules Relating to Systems), DIN EN 983 (Safety Standard for pneumatics)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
9086 23 17 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098