C 9000 Polymer Quick-Acting Safety Couplers | #9080U08 62


LOADING IMAGES
9080U08 62

C 9000 Polymer Quick-Acting Safety Couplers | #9080U08 62 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • O-Ring Material: NBR
  • Connection 2 Tube O.D. (inch): 1/2
  • Connection 1 Thread Style: n/a
  • Connection 1 Thread Size (metric): n/a
  • Gripping Ring: Stainless Steel
  • Ball Material: n/a
  • Diameter: 8.0 DN
  • Profile Shape: ISO B Profile
  • Body Material: Steel, Nickel-plated
  • Connection 2 Tube O.D. (mm): n/a
  • Coating: n/a
  • Thread Sealant Material: n/a
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 3
  • Weight: 0.085 kg
  • Application: Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging
  • Media: Compressed Air
  • Specifications Met: PED (DI: 97/23/EC), RoHS (DI: 2002/95/EC & 2011/65/EC), REACH (DI: 1907/2006), ISO 4414 (Pneumatic Fluid Power: General Rules Relating to Systems), DIN EN 983 (Safety Standard for pneumatics)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
9080U08 62 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098