Sewer Hose | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Standard Pack Qty (ft)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sewer Hose

Sewer Hose

Predator® Sewer Jetting and Lateral Cleaning Hoses are designed for cleaning and debris removal in sewer lines.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Color: Blue, Green, Orange
  • Specifications Met: n/a
  • Compatible Fitting: 56 Series, HY Series, SQ Series
  • Weight: 0.24 to 0.61 kg/m, 0.16 to 0.41 lb/ft
  • Inside Diameter: 1/2 to 1 inch, 12.5 to 25 mm
  • Maximum Operating Temperature: 135 °F, 57 °C
  • Maximum Operating Pressure: 172 to 280 bar, 17.2 to 28.0 MPa, 2500 to 4000 psi
  • Application: Cleaning (Sewers), Sewer Lines
  • Hose Reinforcement Material: Aramid Fiber, Fiber
  • Length per Package: 400 to 800 ft
  • Minimum Bend Radius: 4 to 8 inch, 102 to 203 mm
  • Size: -8 to -16
  • Outside Diameter: 0.810 inch, 1.150 inch, 1.160 inch, 1.420 inch, 1.480 inch, 20.6 to 37.6 mm
  • Hose Inner Tube Material: Polyamide (PA), Copolyester
  • Cover Material: Polyurethane

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parkers Predator® Sewer Hoses are available in three different options for jetting and cleaning: S5N (Water Jetting/Lateral Cleaning 4,000 psi), S6 (Sewer Cleaning 2,500 psi) and S9 (Sewer Cleaning 3,000 psi). Each Predator hose is designed with a unique cover color, in compliance with industry standard, to quickly identify the working pressure of each hose and simplify line identification for service personnel and maintenance purposes.


The Predator sewer hose maintains its reputation by delivering the highest level of quality and rugged performance in the industry. For larger volume and higher pressure applications, the S6 and S9 sewer cleaning hoses are available in a bonded twin-line construction. Whether your application involves lateral drain cleaning, water jetting or sewer cleaning service, Parker has the hoses, fittings, equipment and system support to do the job. For more information, such as specific operating parameters and detailed technical specifications, refer to the latest literature on the Product Support tab.


Markets:
• Municipal Sewer Cleaning
• Residential Sewer Cleaning
• Lateral Drain Cleaning


Features/Benefits:
• Easily identified lime green (S5N-4,000 psi), orange (S6-2,500 psi) or blue (S9-3,000) covers to signify constant working pressures

• S5N is lightweight and has a compact profile to provide easy handling and routing during sewer cleaning
• Bonded construction available for S6 and for large volume applications


Applications:
• High-pressure water equipment for cleaning or debris removal in lateral sewer lines
• For water/slurry applications
• S5N lines provide connection from commercial, industrial or residential structure to the main sewer line located under the streets


Notes:
• Factory-made assemblies only
• S6 and S9 - Used in large sewer lines. All standard assembly lengths coupled with rigid male pipe each end; packaged on heavy duty wood reels
• S5N hose is used on lateral lines which are smaller in diameter than the main lines and rely more on water pressure than water volume to clear residue and obstructions; packaged on plastic reels
• For water/slurry applications, contact Parflex for chemical compatibility recommendations
• Not for use in hydraulic applications

Related Documents

×
Products Hose I.D. (inch) Standard Pack Qty (ft) Maximum Working Pressure (psi)
S508N-500 0.500 500 4,000
S508N-600 0.500 600 4,000
S612-400 0.750 400 2,500
S612-500 0.750 500 2,500
S612-600 0.750 600 2,500
S616-400 1 400 2,500
S616-600 1 600 2,500
S616-800 1 800 2,500
S912-400 0.750 400 3,000
S912-500 0.750 500 3,000
S912-600 0.750 600 3,000
S916-400 1 400 3,000
S916-500 1 500 3,000
S916-600 1 600 3,000
S916-800 1 800 3,000
S508N-400 0.500 random lengths 4,000
S612 0.750 random lengths 2,500
S616 1 random lengths 2,500
S912 random lengths 3,000
S916 1 random lengths

687PDC
687563