Hose and Tubing Cutters | Product Series

Filter by

    No filters selected

Available for Online Purchase

Product Type

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose and Tubing Cutters

Hose and Tubing Cutters

Hose and tubing cutters from Parflex.

Technical Specifications

  • Size: Varies, 1/8 to 1-1/4 inch, 3 to 32 mm
  • Shape: Straight
  • Tube Material: Various

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parkers hand held cutters assist in cutting textile reinforced hose and plastic tubing.  They assist users in obtaining a square cut to enhance fitting retention and all have razor edges to ensure a clean cut with minimal flattening of the hose or tubing.

Markets:  
• Fluid Handling
• Industrial

Features/Benefits:
• Portable
• Light weight
• Quick, clean cuts with minimal flattening
• Square cuts enhance fitting retention
• Replacement blades available



Related Documents

×
Products Product Type Product Style
PTC Tubing Hand held - Razor edge tube cutter
881540-PFD Hose Push-Lok Cut-Off/Assembly
TH11-1-PFD Hose Hand held - Square Cut
HTC Hand held - V-Block design Hand held - V-Block design
TH3-EM3-110V-PFD Hose Saw

687PDC
687563