Sewer Hose | #S616-600


LOADING IMAGES
S616-600

Sewer Hose | #S616-600

Sewer Cleaning Hose (2,500 psi)


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 2, 500
  • Standard Pack Qty (ft): 600
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Water
  • Compatible Fitting: HY Series, SQ Series
  • Maximum Operating Pressure: 2500 psi, 17.2 MPa, 172 bar
  • Maximum Operating Temperature: 135 °F, 57 °C
  • Minimum Bend Radius: 6 inch, 152 mm
  • Application: Sewer Lines, Cleaning (Sewers)
  • Weight: 0.36 lb/ft, 0.53 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -16
  • Length per Package: 600 ft
  • Inside Diameter: 25 mm, 1 inch
  • Outside Diameter: 1.420 inch, 36 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Easily identified orange cover signifies 4000 psi constant pressure. Bonded construction provides excellent kink resistance and flexibility. Factory made assemblies only. Perforated cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$6,722.88 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563