Sewer Hose | #S612


LOADING IMAGES
S612

Sewer Hose | #S612

Sewer Cleaning Hose (2,500 psi)


Technical Specifications

  • Hose I.D. (inch): 0.750
  • Maximum Working Pressure (psi): 2, 500
  • Standard Pack Qty (ft): random lengths
  • Design Factor: 4:1
  • Media: Water
  • Compatible Fitting: HY Series, SQ Series
  • Maximum Operating Pressure: 2500 psi, 17.2 MPa, 172 bar
  • Maximum Operating Temperature: 135 °F, 57 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Minimum Operating Temperature: -40 °F
  • Application: Sewer Lines, Cleaning (Sewers)
  • Inside Diameter: 3/4 inch, 25 mm
  • Weight: 0.27 lb/ft, 0.40 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -12
  • Length per Package: View Part Details.
  • Outside Diameter: 29 mm, 1.150 inch
Safety Warning

Item Information

Easily identified orange cover signifies 4000 psi constant pressure. Bonded construction provides excellent kink resistance and flexibility. Factory made assemblies only. Perforated cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563