Sewer Hose | #S508N-600


LOADING IMAGES
S508N-600

Sewer Hose | #S508N-600

Water Jetting/Lateral Cleaning Sewer Hose (4,000 psi)


Technical Specifications

  • Hose I.D. (inch): 0.500
  • Maximum Working Pressure (psi): 4, 000
  • Standard Pack Qty (ft): 600
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Water
  • Compatible Fitting: 56 Series
  • Maximum Operating Pressure: 4000 psi, 27.6 MPa, 276 bar
  • Maximum Operating Temperature: 135 °F, 57 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Application: Sewer Lines, Cleaning (Sewers)
  • Weight: 0.16 lb/ft, 0.24 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Size: -8
  • Length per Package: 600 ft
  • Inside Diameter: 13 mm, 1/2 inch
  • Outside Diameter: 20.6 mm, 0.810 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Predator® series S5N is available with the new, 56 series global fitting. The slim profile and light weight of this hose provides easy handling and routing and the 56 series fittings are up to 20% lighter than most comparable fittings. The lime green cover signifies 4000 psi constant pressure. Factory made assemblies only. Perforated cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$7,161.31 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563