Sewer Hose | #S912-500


LOADING IMAGES
S912-500

Sewer Hose | #S912-500

Sewer Cleaning Hose (3,000 psi)


Technical Specifications

  • Hose I.D. (inch): 0.750
  • Maximum Working Pressure (psi): 3, 000
  • Standard Pack Qty (ft): 500
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Water
  • Compatible Fitting: HY Series, SQ Series
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 135 °F, 57 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Application: Sewer Lines, Cleaning (Sewers)
  • Weight: 0.28 lb/ft, 0.42 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -12
  • Length per Package: 500 ft
  • Inside Diameter: 19 mm, 3/4 inch
  • Outside Diameter: 1.160 inch, 29.5 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Easily identified blue cover signifies 3000 psi constant pressure. Bonded construction provides excellent kink resistance and flexibility. Factory made assemblies only. Perforated cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$5,911.45 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563