Transair® Installation Tools | #EW09 00 22


LOADING IMAGES
EW09 00 22

Transair® Installation Tools | #EW09 00 22 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Pipe O.D. (mm): 40 to 63
  • Drill hole size (inch): N/A
  • Pipe O.D. (inch): 1-1/2 to 2-1/2
  • Type: Drill Bit w/ Pilot Bit
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Power Source: Drill W/ 1/2" Chuck

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair’s offering of installation tools are designed with ease of use in mind. These tools make modifying and installing compressed air, vacuum, industrial/inert gas, process water, or chemical transfer systems quicker and easier. With our line of pipe cutters, drill bits, deburring tools and lugging tools allow all diameters (1/2” to 8”) of aluminum and stainless steel pipe to be installed four times faster. Our tools are easy to operate and built to provide years of dependable service.

For installation instructions, download our installation manual or watch our installation videos.

Markets
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits: 
• Easy to use
• Faster installation
• Lower installation costs
• Lightweight

Applications
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547