Single-Use Sensor Monitors | Product Series

Filter by

    No filters selected

Available for Online Purchase

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Use Sensor Monitors

Single-Use Sensor Monitors

Sensor monitors are available for the full range of SciLog® single-use sensors: SciPres® Pressure Sensors, SciCon® Conductivity Sensors and SciTemp® Temperature Sensors.

Technical Specifications

  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Temperature Sensing, Conductivity Sensing, Pressure Sensing
  • Product Type: Single-Use Sensors and Monitors
  • Product Series: Single-Use Sensor Monitors
  • Height: 2.75 inch, 69.85 mm
  • Width: 6 inch, 152.4 mm
  • Depth: 5.75 inch, 146.05 mm
  • Weight: SciPres: 1.36687 lb, 0.62 kg
    SciTemp: 1.30073 lb, 0.59 kg
    SciCon: 1.23459 lb, 0.56 kg
Safety Warning

Full Product Description

Monitors for use with SciLog® Single-Use Sensors are available for the full range of sensors: SciPres Pressure Sensors; SciCon Conductivity Sensors; and SciTemp Temperature Sensors.

• In addition to displaying the outputs for its specific sensor type, each monitor will read and display the unique sensor serial number and factory calibration information recorded on each SciLog® Sensor’s memory chip.  

When connected to a PC using SciDoc™ Software, available separately, real-time documentation of sensor data can be completely automated.

SciPres Pressure Sensor Monitors can handle up to 3 pressure sensor inputs (P1, P2 and P3) simultaneously and have a user selectable readout permitting the display of transmembrane pressure (TMP) and differential pressure (dP).

SciCon® Conductivity Sensor Monitors display conductivity and temperature for a single sensor, and display a conductivity range of 1µS/cm to 200mS/cm and a temperature range of 0° to 50°C.  

SciTemp® Temperature Sensor Monitors can read up to 2 sensor inputs simultaneously and displays T1, T2 and differential temperature (DT) with an accuracy of +/- 0.5° C in the 4.00° to 70.00° C range.

Features and Benefits• 3 TTL alarm switches on the SciTemp® Monitor and 4 TLL alarm switches on the SciPres® and SciCon® Monitors, with relevant user selectable high/low limits for each monitor.

• Monitors have both analogue and digital (RS-232) outputs.

Related Documents

×
Products Options
080-690 SciPres Sensor Monitor - Pressure
080-790 SciTemp Sensor Monitor - Temperature
080-590 SciCon Sensor Monitor - Conductivity

687PDC
679945