• The SciLog® SciPure™ Systems are GMP-ready, fully automated bioprocessing systems for tangential flow filtration or normal flow filtration to reduce purification costs by optimizing, controlling and documenting your processes.
• The SciLog® SciPure™ has a full colour touch-screen graphical display and menu driven operation with data acquisition (21 CFR Part 11) making it ideal for GMP manufacturing. Its comprehensive documentation package dramatically reduces validation times.
• With user administrative controls, the SciLog® SciPure™ system provides a batch method generator allowing user definable recipes and parameters, or real-time control. It comes with Ethernet connectivity and uses the OPC communications platform.
• The SciLog® SciPure™ can be integrated with filters from any manufacturer, SciLog single-use sensors, and bioprocessing containers, connected to single-use manifolds with minimal hold-up volume. These can be provided pre-assembled and gamma irradiated. Systems with stainless steel manifolds are also available.
• Please contact your local Parker domnick hunter representative to discuss how these systems can be configured for your needs.
Applications
• Growth Media Preparation
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration