Single-Use Sensor Monitors | #080-690


LOADING IMAGES
080-690

Single-Use Sensor Monitors | #080-690

The SciPres Sensor monitor is available for use with single-use SciPres Pressure Sensors.


Technical Specifications

  • Options: SciPres Sensor Monitor - Pressure
  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Pressure Sensing
  • Product Type: Single-Use Sensors and Monitors
  • Product Series: Single-Use Sensor Monitors
  • Height: 2.75 inch, 69.85 mm
  • Width: 6 inch, 152.4 mm
  • Depth: 5.75 inch, 146.05 mm
  • Weight: 1.36687 lb, 0.62 kg
Safety Warning

Item Information

• The SciPres Sensor monitor is available for use with single-use SciPres Pressure Sensors.
• In addition to displaying the outputs for its specific sensor type, each monitor will read and display the unique sensor serial number and factory calibration information recorded on each SciLog® Sensor's memory chip.  
• When connected to a PC using SciDoc™ Software, available separately, real-time documentation of sensor data can be completely automated.
• SciPres® Pressure Sensor Monitors can handle up to 3 pressure sensor inputs (P1, P2 and P3) simultaneously and have a user selectable readout permitting the display of transmembrane pressure (TMP) and differential pressure (dP).
• 4 TLL alarm switches on the SciPres with relevant user selectable high/low limits
• Monitors have both analogue and digital (RS-232) outputs.

Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$8,258.40 /EA

Quantity:
 
Shipping: Usually Ships within  330   business days
Extended Price: 1 X $8258.4 = 8,258.4
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945