Sensor Monitor Cable Replacement
The SciTemp Sensor monitor is available for use with single-use SciTemp Temperature Sensors.
• The SciTemp Sensor monitor is available for use with single-use SciTemp Temperature Sensors.
• In addition to displaying the outputs for its specific sensor type, each monitor will read and display the unique sensor serial number and factory calibration information recorded on each SciLog Sensor's memory chip.
• When connected to a PC using SciDoc Software, available separately, real-time documentation of sensor data can be completely automated.
• SciTemp® Temperature Sensor Monitors can read up to 2 sensor inputs simultaneously and displays T1, T2 and differential temperature (DT) with an accuracy of +/- 0.5° C in the 4.00° to 70.00° C range.
• 3 TTL alarm switches on the SciTemp® Monitor
• Monitors have both analogue and digital (RS-232) outputs.
Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.