Sensor Monitor Cable Replacement
The SciCon Sensor monitor is available for use with single-use SciCon Conductivity Sensors.
• The SciCon Sensor monitor is available for use with single-use SciCon Conductivity Sensors.
• In addition to displaying the outputs for its specific sensor type, each monitor will read and display the unique sensor serial number and factory calibration information recorded on each SciLog® Sensor's memory chip.
• When connected to a PC using SciDoc™ Software, available separately, real-time documentation of sensor data can be completely automated.
• SciCon® Conductivity Sensor Monitors display conductivity and temperature for a single sensor, and display a conductivity range of 1µS/cm to 200mS/cm and a temperature range of 0° to 50°C.
• 4 TLL alarm switches on the SciCon Monitors with relevant user selectable high/low limits
• Monitors have both analogue and digital (RS-232) outputs.
Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.