SRS - Miniature Pneumatic Solenoid Valve | #911-000002-004


LOADING IMAGES
SRS 10mm Miniature Manifold Mount Solenoid Valve, 0-35 psi / .020 Orifice, 3-Way Normally Open, 5 VDC, .025 Square Pins Front

SRS - Miniature Pneumatic Solenoid Valve | #911-000002-004

The Parker SRS valve is a compact, 10 mm PBT plastic manifold mount valve, designed for portable medical devices and those applications with limited space and available power.


Technical Specifications

  • Voltage (VDC): 5
  • Electrical Connection: .025" Square Pins Front
  • Application Pressure Requirement: 0-35 psi / .020" Orifice
  • Valve Configuration Type: 3-Way Normally Open
  • Flow Rate: up to 7 SLPM
  • Maximum Flow Rate: 7 SLPM
  • Maximum Operating Pressure: up to 35 psi, 2.41 bar
  • Vacuum Pressure Rating: 27 Inch-Hg, 686 mm-Hg
  • Orifice Size: 0.020 inch, 0.51 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 3-Way, Normally Open (NO)
  • Cycles per Lifetime: up to 175 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5 W
  • Input Voltage: 5 VDC
  • Electrical Connection: 0.025 inch, Square Pin, Front
  • Body Material: Glass Reinforced PBT (Thermocomp)
  • Seal Material: FKM
  • Length: 1.50 inch, 38.10 mm
  • Width: 0.39 inch, 10.01 mm
  • Height: 0.78 inch, 19.81 mm
  • Weight: 0.23 oz, 6.57 g
  • Response Time: < 30 ms
  • Leak Rate: < 0.0116 cm3/min
  • Mounting Type: Manifold (Gasket Required)
  • Connection Type: Mounting Screw
  • Connection Size: 0-80 x 9/16" Pan Head Phillips Screw inch
  • For Fluid Type: Gases
  • Industry Application: Air-over-liquid, Patient Simulators, Dialysis
  • Configuration: n/a
Safety Warning

Item Information

The Parker SRS miniature solenoid valve is a compact and lightweight 10 mm manifold mount solenoid valve. Utilizing an integrated manifold seal design in combination
with a variety of electrical termination options, the SRS miniature solenoid valve simplifies pneumatic and electronic integration. With flow rates of up to 18 slpm and inlet pressures of up to 85 psig, the SRS miniature solenoid valve is an ideal solution for demanding portable instruments and medical devices that require minimal power consumption and quiet operation.

Markets
• Respiratory
• Anesthesia
• Patient Therapy
• Patient Monitoring


Features/Benefits
• Lightweight and compact to reduce system size and weight
• Integrated manifold seal and PC mount capability to simplify
integration
• Hermetically-sealed coil protects the valve from accidental
exposure to liquids
• Constucted of PBT and non-corrosive metal for use with
non-reactive gases
• RoHS compliant

Applications
• Medical & Analytical Gas Control
• Blood Pressure Monitoring
• Sensor Zeroing
• Patient Monitors
• Portable Medical Devices

Read More Show Less

CAD Drawings + Files

Part Number
911-000002-004 IGS IPT PDF SAT STP

Ok

x

Related Documents

×

$85.05 /part

Quantity:
Shipping: Usually Ships within  20.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821