SRS – Single Station Manifold | Product Series

Filter by

    No filters selected

Available for Online Purchase

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SRS – Single Station Manifold

SRS – Single Station Manifold

Parker’s SRS Series single station aluminum manifold has .078” barbs installed for connection to 5/64” ID tubing. The FKM Gasket (195-000139-001) and 2 mounting screws (191-000100-009) are required and sold separately.

Technical Specifications

  • Materials of Construction: 6061-T6 Aluminum
  • Length: 0.7 inch, 17.8 mm
  • Height: 0.49 inch, 12.44 mm
  • Width: 0.492 inch, 12.5 mm
Safety Warning

Full Product Description

SRS Series single station aluminum manifold has .078” barbs installed for connection to 5/64” ID tubing. The FKM Gasket (195-000139-001) and 2 mounting screws (191-000100-009) are required and sold separately. 

Markets: 
Respiratory
Anesthesia
Patient Monitoring
Patient Therapy

Features/Benefits:
Lightweight aluminum manifold
Corrosive resistant

Applications:
Medical & Analytical Gas Control
Blood Pressure Monitoring
Sensor Zeroing
Patient Monitoring
Portable Medical Devices

Related Documents

×
Products
990-001362-001

687PDC
687821