SRS – Single Station Manifold | #990-001362-001


LOADING IMAGES
990-001362-001

SRS – Single Station Manifold | #990-001362-001

Parker’s SRS Series single station aluminum manifold has .078” barbs installed for connection to 5/64” ID tubing. The FKM Gasket (195-000139-001) and 2 mounting screws (191-000100-009) are required and sold separately.


Technical Specifications

  • Materials of Construction: Aluminum 6061-T6
  • Length: 0.7 inch, 17.8 mm
  • Height: 0.49 inch, 12.44 mm
  • Width: 0.492 inch, 12.5 mm
Safety Warning

Item Information

SRS Series single station aluminum manifold has .078” barbs installed for connection to 5/64” ID tubing. The FKM Gasket (195-000139-001) and 2 mounting screws (191-000100-009) are required and sold separately. 

Markets: 
Respiratory
Anesthesia
Patient Monitoring
Patient Therapy

Features/Benefits:
Lightweight aluminum manifold
Corrosive resistant

Applications:
Medical & Analytical Gas Control
Blood Pressure Monitoring
Sensor Zeroing
Patient Monitoring
Portable Medical Devices

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$64.00 /part

Quantity:
Shipping: Usually Ships within  30.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821