Regeneration Sandwich Valve – RG Series | #RG07BA30ND


LOADING IMAGES
RG07BA30ND

Regeneration Sandwich Valve – RG Series | #RG07BA30ND

Parker’s RG series valve is a full time regenerative valve assembly.


Technical Specifications

  • Valve Body Material: Ductile Iron
  • Port Connection: Regeneration from from B to A
  • Seal Material: Nitrile
  • Size: NFPA D07; CETOP 7; NG16
  • Body Material: Ductile Iron
  • Maximum Operating Temperature: +122
  • Maximum Flow Rate: 50 Gal/min
  • Minimum Operating Temperature: -4
  • Actuation Type: Hydraulic Pressure
  • Seal Material: Nitrile
  • Product Style: Full Time Regeneration Valve
  • Cracking Pressure: 30 psi, 2 bar
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Allowable Circuit Leakage: <1 DPM
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 13.1 lb, 5.9 kg
Safety Warning

Item Information

Parker’s RG series valve allows a double-acting, single rod cylinder to be extended more rapidly using the same pump flow. Flow from the Rod side of the cylinder flows into A port. From there it is directed into the B port (cap end of cylinder) to combine with P to B pump flow for faster cylinder extension.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 5 port sizes
• Available in aluminum or ductile iron
• Increases cylinder extend speed

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
RG07BA30ND STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505